RWD Wafer Robot
FEATURES
- The advantage is on vertical integration of bothhardware and software, also using high precisionand stiffness DD motor, the repeatability can reach±0.1mm. Small circling radial and high utilizationof space.
- Various options for end effectors such as vacuumtype, gripping type and flipping type. Able to providetotal solution to adapt to all kinds of customerapplications.
APPLICATION
Pick-and-place equipment in Semiconductor industry(pick-and-place of wafer), Optoelectronics(mini panel, mini solar panel) and LED industry(sapphire substrate, rubber ring).