HIWIN Strain Wave Gear System DRA Series
HIWIN Strain Wave Gear System DRA series is a mechatronic module design, with high torque, high precision and light weight, with easy installation and ease of use, providing best solution for electromechanical integration applications. FEATURESCompactCompact size ; composed of flexible spline, circular spline and wave generator with simple structure and easy to install.
FlexibleHigh reduction ratio ; can reach high reduction ratio of 1/50~1/120 without change in dimension.
AccuracyHigh accuracy ; Using metal elastic deformation to drive gear transmission, its positioning accuracy can meet extremely high requirements.
PreciseZero backlash ; Different from the traditional gear meshing method, it achieves high meshing rate through elastic deformation and eliminates backlash.
SimpleEquipped with a high-performance driver and built-in software system.
APPLIACATIONSSemiconductor manufacturing process, Automation industry, Precision laser processing, 3C electronic peripherals, Circuit boards printing, New energy, Automotive components and other Rotary applications.
|
D2T
Specification
E1
Specification
Metal Cutting, Waterjet, Laser Cutting
CNC 5 Axis, Metal Cutting, Precision Inspection, Woodworking
Electronic Discharge Machine C Axis
Wafer Grinding, Wafer Polishing
Semiconductor Inspection, Precision Machining
Automatic Optical Inspection Equipment