RWDE Wafer Robot
FEATURES
It has the advantage of vertical integration of software and hardware, adopts high-precision direct drive motor, and the repeatability can each ±0.1mm. The turning radius is small, which greatly improves the space utilization rate. Support non-radial pick and place function, and the end effector equipped with a motor-driven module to perform the flip function.
APPLICATIONS
Applications include: Pick –and –place equipment in Semiconductor industry (Wafer pick-and place), Optoelectronics (mini panel, mini solar panel) and LED industry (sapphire substrate, rubber ring).