ballscrew

HIWIN DATORKER® Strain Wave Gear DSH-PH Type

HIWIN DSH-PH type gear reducer has a hollow shaft and cross-roller bearings, which can withstand axial/radial loads at the same time. The large hollow shaft allows users to utilize and save space in the design structure and is suitable for high precision and high rigidity and high torque applications.

FEATURES

Compact

Compact size ; composed of flexible spline, circular spline and wave generator with simple structure and easy to install.

Flexible

High reduction ratio ; can reach high reduction ratio of 1/50~1/120 without change in dimension.

Accurate

High accuracy ; Using metal elastic deformation to drive gear transmission, its positioning accuracy can meet extremely high requirements.

Precise

Zero backlash ; Different from the traditional gear meshing method, it achieves high meshing rate through elastic deformation and eliminates backlash.

APPLIACATIONS

Panel manufacturing, Wafer handling, Wafer slicing, Automation equipment...etc.
Datorker Strain Wave Gear

Technical Information

Brochure

Metal Cutting, Waterjet, Laser Cutting
CNC 5 Axis, Metal Cutting, Precision Inspection, Woodworking
Electronic Discharge Machine C Axis
Dental Milling Machine
Wafer Grinding, Wafer Polishing
Semiconductor Inspection, Precision Machining
Wafer Dicing
Automatic Optical Inspection Equipment
We use cookies to help us improve our webpage. Please read and agree to our Privacy PolicyAgree