HIWIN DATORKER® Strain Wave Gear DSC-PO Type
HIWIN DSC-PO type gear reducer, with self-aligning input shaft and cross roller bearing, can withstand axial/radial load at the same time, a modular design is easy to use, suitable for high precision and high rigidity applications.
FEATURES
Compact
Compact size ; composed of flexible spline, circular spline and wave generator with simple structure and easy to install.
Flexible
High reduction ratio ; can reach high reduction ratio of 1/50~1/120 without change in dimension.
Accurate
High accuracy ; Using metal elastic deformation to drive gear transmission, its positioning accuracy can meet extremely high requirements.
Precise
Zero backlash ; Different from the traditional gear meshing method, it achieves high meshing rate through elastic deformation and eliminates backlash.
APPLICATIONS
Laser cutting machine, Optical inspection equipment, Five-axis equipment, Dental milling machine, etc.
|
Metal Cutting, Waterjet, Laser Cutting
CNC 5 Axis, Metal Cutting, Precision Inspection, Woodworking
Electronic Discharge Machine C Axis
Wafer Grinding, Wafer Polishing
Semiconductor Inspection, Precision Machining
Automatic Optical Inspection Equipment