“HIWIN” Robotic Gait Training System (Non-sterile)
MOHW-MDL-No. a00086
MRG-P110
Leg length range |
Thigh length 36-48 cm
Calf length 42-58 cm |
Maximum user weight |
135 kg |
Machine weight |
507 kg |
Dimension |
1735 (L) * 1150 (W) * 1420 (H) mm |
Space requirements |
3500 (L) * 2000 (W) mm |
Power supply |
Single phase AC 220-230V~, 50Hz/60Hz, 5A |
Training speed |
Ellipse trajectory:0.006-1.98 (km/hr)
Flat ellipse trajectory:0.006-2.34 (km/hr)
Walk trajectory:0.006-2.88 (km/hr)
|
CONTACT
Email:info@hiwinhealthcare.com
TEL:+886-4-23594510 #5955、#5904