ballscrew

RWSE Wafer Robot

FEATURES

It has the advantage of vertical integration of software and hardware, adopts high-precision direct drive motor, and the repeatability can each ±0.1mm. The turning radius is small, which greatly improves the space utilization rate. Support non-radial pick and place function, and the end effector equipped with a motor-driven module to perform the flip function.

APPLICATIONS

Applications include: Pick –and –place equipment in Semiconductor industry (Wafer pick-and place), Optoelectronics (mini panel, mini solar panel) and LED industry (sapphire substrate, rubber ring).

FOR USE WITH

We use cookies to help us improve our webpage. Please read and agree to our Privacy PolicyAgree