HIWIN DATORKER® Strain Wave Gear DSH-AH Type
HIWIN DSH-AH type gear reducer has a hollow shaft and cross-roller bearings, which can withstand axial/radial loads at the same time. Its sealed structure allows users to use a modular design that is easy to use, suitable for high precision, high rigidity and high torque applications.
FEATURES
Compact
Compact size ; composed of flexible spline, circular spline and wave generator with simple structure and easy to install.
Flexible
High reduction ratio ; can reach high reduction ratio of 1/50~1/120 without change in dimension.
Accurate
High accuracy ; Using metal elastic deformation to drive gear transmission, its positioning accuracy can meet extremely high requirements.
Precise
Zero backlash ; Different from the traditional gear meshing method, it achieves high meshing rate through elastic deformation and eliminates backlash.
APPLIACATIONS
Five-axis machine, Industrial robot, Grinding and Polishing industry, etc.
|
Metal Cutting, Waterjet, Laser Cutting
CNC 5 Axis, Metal Cutting, Precision Inspection, Woodworking
Electronic Discharge Machine C Axis
Wafer Grinding, Wafer Polishing
Semiconductor Inspection, Precision Machining
Automatic Optical Inspection Equipment