HIWIN LOGO

RCH Series Torque Motor Rotary Table

Feature

Direct drive motor, high accuracy, high rotation speed and zero backlash, Compatible with EROWA and 3R chuck, Patented insulation design, mechanical modification free during installation, Supports different protocols such as Pulse, V-command, EtherCAT ® , MECHATROLINK-III, PROFINET.

High rotation speed
200 rpm
High positioning
±15 arc-sec
Maximum electrode weight clamped
35 kg
APPLICATION
Die-mold EDMDrilling EDM
HIWIN Technical Support