i4.0BS® Intelligent 4.0 Ballscrew
Super S Ballscrew
Super T Ballscrew
Super Z Ballscrew
External Recirculation Type Ballscrew
Internal Recirculation Type Ballscrew
Endcap Recirculation Type Ballscrew
Self-lubricant Type Ballscrew
Heavy Load Series Ballscrew
Rotating Nut Type Ballscrew
Cool Type Series Ballscrew
Ball Spline
AG series Angle Linear Guideway
CG Series Superior Rolling Moment with Cover Strip Linear Guideway
HG Series Heavy Load Ball Type Linear Guideway
EG Series Low Profile Ball Type Linear Guideway
WE Series Four Row Wide Rail Type Linear Guideway
MG Series Miniature Linear Guideway
RG Series High rigidity Roller Type Linear Guideway
QH Series Quiet Linear Guideway, with SynchMotion Technology
QE Series Quiet Linear Guideway
QW Series Wide Rail Linear Guideway
QR Series Quiet Roller Type Linear Guideway
E2 Series Self lubrication Kit for Linear Guideway
PG Series Positioning Linear Guideway
SE Series Metallic End Cap Linear Guideway
Single-Axis Robot KK Series
Single-Axis Robot SK Series
Single-Axis Robot KA Series
Single-Axis Robot KC Series
Single-Axis Robot KE Series
Single-Axis Robot KS Series
Single-Axis Robot KU Series
Single-Axis Robot KC B-TYPE Series
Ballscrew Bearing
Crossed Roller Bearing CRB
Support Unit
RA605 Series Nominal Load:5kg Maximum Reach Radius:710~909mm
RT605 Series Nominal Load:5kg Maximum Reach Radius:710~909mm
RA610 Series Nominal Load:7~12kg Maximum Reach Radius:1355~1869mm
RA620 Series Nominal Load:20~30kg Maximum Reach Radius:1621~1739mm
RD403 Series Nominal Load:3kg Maximum Reach Radius:900~1300mm
RS405 Series Maximum Load:5kg Maximum Reach Radius:400mm~500mm
RS410 Series Maximum Load:10kg Maximum Reach Radius:600mm~800mm
HRSim HIWIN Robot Simulation software
Electric Gripper X Series Stroke [both sides]:16~64mm Gripping Force:25~450N
Integrated Electric Gripper S Series Stroke [both sides]:4~24mm Gripping Force:8~35N
Electric Rotary Joint Rotation angle:Unlimited Electric path:12 IP Rating:IP54
WUT-PO Type
WUI-CO Type
WTI-PH Type
WTI-AH Type
DRA Series
RAB Series Torque Motor Rotary Table
RAS Series Torque Motor Rotary Table
RCV Series Torque Motor Rotary Table
RCH Series Torque Motor Rotary Table
EFEM220-D13 Equipment Front End Module
EFEM320-D01 Equipment Front End Module
EFEM320-D02 Equipment Front End Module
EFEM320-D03 Equipment Front End Module
EFEM320-D06 Equipment Front End Module
EFEM340-D08 Equipment Front End Module
RWS Nominal Load:0.5kg Maximum Reach Radius:540~640mm
RWD Nominal Load:0.5kg Maximum Reach Radius:540~640mm
RWSE Wafer Robot
RWDE Wafer Robot
Wafer Aligner
“HIWIN” Robotic Endoscope Holder and Accessories
“HIWIN” Robotic Gait Training System (Non-sterile)
Documents Downloads
CAD Download
Life Calculation
Ballscrew Doctor
Selection
Linear Guideway Doctor
Crossed Roller Bearing CRB Standard Type
CRB Thin type Crossed Roller Bearing
Multi-Axis Robot + End Effector
RA605-710-GC
RA605-909-GC
RT605-710-GB
RT605-909-GB
RA610-1151-GC
RA610-1355-GC
RA610-1476-GC
RA610-1672-GC
RA610-1869-GC
RA620-1621
RA620-1739
RD403-1100-FS
RD403-1100-PR-GB
RS405-LU Standard
RS405-LU Protection
RS410-LU Standard
RS410-LU Protection
Functional Support Software
GitHub HIWIN ROS Download
ROS on Windows Case Study
OTHERSDownlaod
XEG-16
XEG-32
XEG-48
XEG-64
XEG-32-PR
SEG-04
SEG-24
STG-16
ERJ-30
ERJ-40-P3
RAB
RAS
RCV
RCH
RWS
RWD
RWSE
RWDE
Consolidated Sales
Financial Reports
Annual Report
Investor Conferences Power Point Handouts
Member
If you cannot open the PDF file, please update your Adobe Acrobat Reader to the latest version.