“HIWIN” Robotic Gait Training System (Non-sterile)
MOHW-MDL-No.005083
MRG-P100
Leg length range |
Thigh length 38-50 cm
Calf length 40-52 cm |
Maximum user weight |
135 kg |
Machine weight |
568.5 kg |
Dimension |
3000 (L) * 1290 (W) * 1580 (H) mm |
Space requirements |
4000 (L) * 2500 (W) mm |
Power supply |
Single phase AC 220-230V~, 50Hz/60Hz, 5A |
Training speed |
Ellipse trajectory:0.006-2.23 (km/hr)
Flat ellipse trajectory:0.006-2.31 (km/hr)
Walk trajectory:0.006-2.058 (km/hr)
|
Optional accessories |
Vital sign monitoring system |
CONTACT
Email:info@hiwinhealthcare.com
TEL:+886-4-23594510 #5955、#5904