HIWIN LOGO

News

12/27/2023

Stainless Steel Linear Guideway

New products!!! designed for special environments.Stainless steel linear guideway, with five major features:


1. With metallic components, it can be used in low and medium vacuum environments.

2. Great corrosion resistance: After salt spray testing, the corrosion resistance is higher than carbon steel series about 6 times, suitable for using in high humidity and highly corrosive environments.

3. Low particle generation: Low dust generation with class 1000 performance.

4. Same performance and dimension as HIWIN's standard steel linear guideway.


HIWIN stainless steel linear guideways have excellent corrosion resistance, low particle generation and high applicability in vacuum environments.

Explore HIWIN’s stainless steel guideway to find the best solution for your application!

LINK