The advantage is on vertical integration of both hardware and software, also using high precision and stiffness DD motor, the repeatability can reach ±0.1mm. Small circling radial and high utilization of space.LINK
The advantage is on vertical integration of both hardware and software, also using high precision and stiffness DD motor, the repeatability can reach ±0.1mm. Small circling radial and high utilization of space.
LINK