SK Series Single Axis Robot

FEATURES

SynchMotionTM Technology

With SynchMotionTM Technology, rolling elements are interposed between the partitions of SynchMotionTM to provide improved circulation. Due to the elimination of contact between the rolling elements, collision noise and sound levels are drastically reduced.

Tangent Circulation Technology

Balls enter circulation system by following spiral pathway. It can diminish the impact while balls are entering the circulation system, improve the speed, acceleration, smoothness of traditional external circulation, reduce the noise while balls are entering the circulation system. In so doing, it acts high speed and low noise performance.

We use cookies to help us improve our webpage. Please read and agree to our Privacy PolicyAgree