Super S Ballscrews
Super T Ballscrews
Super Z Ballscrews
External Recirculation Type Ballscrews
Internal Recirculation Type Ballscrews
Endcap Recirculation Type Ballscrews
Self-lubricant Type Ballscrews
Heavy Load Series Ballscrews
Rotating Nut Type Ballscrews
Cool Type Series Ballscrews
Ball Spline
CG Series Superior Rolling Moment with Cover Strip Linear Guideway
HG Series Heavy Load Ball Type Linear Guideway
EG Series Low Profile Ball Type Linear Guideway
WE Series Four Row Wide Rail Type Linear Guideway
MG Series Miniature Linear Guideway
RG Series High rigidity Roller Type Linear Guideway
QH Series Quiet Linear Guideway, with SynchMotion Technology
QE Series Quiet Linear Guideway
QW Series Wide Rail Linear Guideway
QR Series Quiet Roller Type Linear Guideway
E2 Series Self lubrication Kit for Linear Guideway
PG Series Positioning Linear Guideway
SE Series Metallic End Cap Linear Guideway
Single Axis Robot KK Series
Single Axis Robot SK Series
Single Axis Robot KA Series
Single Axis Robot KC Series
Single Axis Robot KE Series
Single Axis Robot KS Series
Single Axis Robot KU Series
RA605 Series Nominal Load:5kg Maximum Reach Radius:710mm
RT605 Series Nominal Load:5kg Maximum Reach Radius:710~909mm
RA610 Series Nominal Load:7~12kg Maximum Reach Radius:1355~1869mm
RT610 Series Nominal Load:7~12kg Maximum Reach Radius:1355~1869mm
RA620 Series Nominal Load:20~30kg Maximum Reach Radius:1621~1739mm
RD403 Series Nominal Load:3kg Maximum Reach Radius:900~1300mm
RS403 Series Nominal Load:3kg Maximum Reach Radius:400mm
RS406 Series Nominal Load:6kg Maximum Reach Radius:600mm
RWS Nominal Load:0.5kg Maximum Reach Radius:540~640mm
RWD Nominal Load:0.5kg Maximum Reach Radius:540~640mm
Electric Gripper X Series Stroke [both sides]:16~64mm Gripping Force:25~450N
Integrated Electric Gripper S Series Stroke [both sides]:4~24mm Gripping Force:8~35N
Rotary Joint Rotation angle:Unlimited Electric path:12 IP Rating:IP54
WUT-PO Type
WUI-CO Type
WTI-PH Type
WTI-AH Type
Ballscrew Bearings
Crossed Roller Bearings CRB
Linear Bearing
Support Unit
VDI Series Driven Tool Holders
BMT Series Driven Tool Holders
RAB Series Direct Drive Tilting Rotary Table
RAS Series Direct Drive Tilting Rotary Table
RCV Series Direct Drive Vertical Rotary Table
RCH Series Direct Drive Horizontal Rotary Table
MTG-H100 Robotic Endoscope Holder
MRG-P100 Robotic Gait Training System
Hygiene System
Documents Downloads
CAD Downloads
Life Calculate
Ballscrew Doctor
Linear Guideway Doctor
Multi Axis Robot + End Effector
RA605-710-GB
RT605-710-GB
RT605-909-GB
RA610-1355-GB
RA610-1476-GB
RA610-1672-GB
RA610-1869-GB
RT610-1355-GB
RT610-1476-GB
RT610-1672-GB
RT610-1869-GB
RA620-1621
RA620-1739
RD403-1100-GB
RD403-1100-PR-GB
RD403-1300
RS403-400-150-N
RS406-601S-H-B
RWS
RWD
RCA605-GBRCA605-CE-GBRCT605-GB
RCA610-GB
RCA620
RCD403
RCD403-GB
HRC-S410
HRC-W401
HIWIN Robot System Software
SCARA Software
XEG-16
XEG-32
XEG-64
SEG-04
SEG-24
STG-16
ERJ-30
XEG-C1
XEG-W1
Bathing System MHS-B100
Bathing Lifter MLT-H100
Consolidated Sales
Financial Reports
Member