HIWIN
Super Z Ballscrews
FEATURESNew series has specific and optimized recirculation path which can improve ball screwspeed, reduce noise, reduce the diameter of the nut, increase the service life and satisfyhigh precision.
High SpeedDN value could reach 160,000.
High acceleration and decelerationMAX 1.5G
Less Vibration & Smooth Operationompared with traditional tube circulation, Noise is lower (by) 3~5dB.
Space-saving and light weight designThe nut diameter is 15%~30% smaller than traditional series.
Accuracy gradeC0 to C10
APPLICATIONSCNC Machine Center, Automation System, Nanotechnology Platform, (MedicalEquipment, testing equipment, semi-conductor equipment), dust-free environmentwith high precision.
|