HIWIN Heavy Load Series Ballscrews
FEATURESHeavy LoadLoad Capacity can be up to 2-3 times highercompared to standard series. It sustains a muchheavier axial load and higher acceleration anddeceleration.
AccuracyJIS grade C7 accuracy.
High SpeedSuper S and RD Series adopt tangent return design,DN Value is up to 160,000.
QuietnessRD Series Heavy Load Ballscrews adopt a tangentreturn design with spacers inserted in betweenthe balls to help reduce noise created by frictionbetween the balls.
APPLICATIONSHeavy Load ballscrews can be used on All-electricinjection molding machines, Die-cast machines,Semi-conductor manufacturing machines, Heavy dutyactuators, Forging machines etc.
|