HIWIN Internal Recirculation Type Ballscrews

STRUCTURE

Internal recirculation type ballscrew, consists of the screw spindle, the ball nut, the steel balls and the ball return caps. The steel balls make only one revolution around the screw spindle. The circuit is closed by a ball return cap in the nut allowing the balls to cross over adjacent ball tracks. Since the ball return caps are located inside the nut body, this is called the internal recirculation type ballscrew.

FEATURES

Adapted to normal leads and Outer diameter of nut is small.





We use cookies to help us improve our webpage. Please read and agree to our Privacy PolicyAgree