SEG-04 Integrated Electric Gripper

Documents
CAD Download
With Multi Axis Robot
marks

FEATURES

Integrated control

- Controller is embedded inside gripper eliminating the need for additional mounting and can be used ditectly with I/O control.

- Parameters can be set without computer, eliminating the need to edit program.

- LED lights for Power and Ready, clearly show gripper status.

- Compact body design; small size, light weight.

Easy operation

- Only one set of I/O signals to control gripper on/off.

- Built-in Busy signal for immediate feedback gripper status.

Key design

- SEG-24 has function keys that allow user to quickly adjust gripper travel and store clamping point.

High speed clamping

- SEG-04 switching cycle time is 0.11 seconds, suitable for 3C industry high-speed pick and place operations.

- SEG-24 Clamp has smart pick and place function, set to function keys that store clamping point. It can move to clamping point at high-speed and automatically convert to slow clamping, effectively reduce cycle time and increase efficiency.

APPLICATIONS

We use cookies to help us improve our webpage. Please read and agree to our Privacy PolicyAgree