HIWIN Rotary Actuator DRA Series
FEATURES - High torque : Maximum output torque>300Nm.
- Compact structure : Volume and Weight reduction by more than 50%0
- High Precision:Positioning accuracy < 60 arc-sec, Repeatability< ±6arc-sec0
- Easy installation : Can be installed in any direction / Can be divided at any angle.
- Total Solution : Absolute encoder / In-built editable PDL program. Support multiple control (I/O, Pulse, EtherCAT).
APPLICATION - Compact size : Light weight, the best solution under space and weight constraints.
- High precision : Excellent positioning ability and repeatability.
- High torque : Multiple reduction ratio available under the same size.
- High rigidity : With crossed roller bearings providing high bending moment resistance.
- Tuning free : With high-performance driver and built-in software system.
|
D2T
Specification
E1
Specification