FEATURES

Low noise (lower 3~5dB than general series)

Finest design of recirculation can absorb noise from the impact of balls to reduce noise level.

Qualified tone

Super T recirculating components not only can reduce the sound pressure level, but also efficiently lower the middle and high frequency range better than conventional ballscrews, producing no shrill fricative and better sound quality.

Low vibration and smooth operation

The tangent recirculation substantially reduces impact force of running balls and the resistance of guiding balls, so the vibration of the nut is gentler and the rotation is smoother and more stable.

APPLICATIONS

CNC machinery, precision machine tools, industrial machinery, electrical machinery, high speed machinery.









We use cookies to help us improve our webpage. Please read and agree to our Privacy PolicyAgree