FEATURES

Low noise (5~7dB lower than traditional series)

The patented design of return unit can absorb noises caused by the impact of the steel balls, thus greatly reducing noise intensity.

Space-saving and weight-lightening design

The ballnut diamenter is 18%~32% smaller than traditional series.

Dm-N value up to 220,000

The patented design of the return unit can improve the strength of the return structure, achieving a Dm-N value of up to 220,000.

High acceleration and deceleration velocity

The pathway of the specialized return unit, as well as the ballnut’s strengthened design diminish the impact experienced by the balls, So, it can sustain peak performance in more rigorous operating environments, such as high acceleration and deceleration.

Accuracy grade

Precision ground ballscrews available in JIS Grade C0~C7; Rolled ballscrews available in JIS Grade C6~C10.

APPLICATIONS

CNC Machinery, Industrial Machinery, Electronic Machinery, Precision Machine and other High Speed Machinery.

We use cookies to help us improve our webpage. Please read and agree to our Privacy PolicyAgree