FEATURES

Heavy Load

Load Capacity can be up to 2-3 times highercompared to standard series. It sustains a muchheavier axial load and higher acceleration anddeceleration.

Accuracy

JIS grade C7 accuracy.

High Speed

Super S and RD Series adopt tangent return design,DN Value is up to 160,000.

Quietness

RD Series Heavy Load Ballscrews adopt a tangentreturn design with spacers inserted in betweenthe balls to help reduce noise created by frictionbetween the balls.

APPLICATIONS

Heavy Load ballscrews can be used on All-electricinjection molding machines, Die-cast machines,Semi-conductor manufacturing machines, Heavy dutyactuators, Forging machines etc.









We use cookies to help us improve our webpage. Please read and agree to our Privacy PolicyAgree